Download document () of 20
We make what matters work*

081984
SS5-ID0750

Eaton xEnergy Safety Ci LV systems LV switchgear. Base, for CI floor standing distribution board, B=750mm

General specifications

Product Name
Eaton xEnergy Safety Ci mounting profile plinth
Catalog Number
081984
EAN
4015080819844
Product Length/Depth
750 mm
Product Height
50 mm
Product Width
300 mm
Product Weight
6.684 kg
Compliances
RoHS conform

Product specifications

Used with
Installing floor-standing distribution boards
Accessory
CI insulated enclosure
Distribution board assembly
Type
  • Accessory
  • CI insulated enclosure
  • Distribution board assembly
Accessory/spare part type
Plinths
Color
Black
Load capacity - max
250 kg
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
750 mm
Material
Steel
Model
Base complete
Suitable for
Outdoor set-up
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.