Download document () of 20
We make what matters work*

083674
F3A-KTD

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Flange plate, IP66, insulating material, 2xD=7-70mm

General specifications

Product Name
Eaton xEffect Accessories cable flange plastic
Catalog Number
083674
EAN
4015080836742
Product Length/Depth
20 mm
Product Height
140 mm
Product Width
230 mm
Product Weight
0.203 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory exterior fitting
Accessory CS
Special features
With cable grommets
Type
Accessory CSAccessory exterior fitting
Features
Pre-stamping
Accessory/spare part type
Flanges
Number of connector holes
0
Suitable for nominal thread (PG) - max
70
Suitable for nominal thread (PG) - min
7
Surface finishing
RAL 7035, light gray
Cable entry type
2 cables up to 70 mm ⌀
Degree of protection
Other
Surface protection
Untreated
Shape
Straight
Material
Insulating material
Plastic
Model
Other
Thread type
None
Thickness
4 in
Suitable for cable diameter - min
7 in

Export product specification