Download document () of 20
We make what matters work*

083720

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Clamping bracket for EATON cable ducts KL60�

General specifications

Product Name
Eaton xEffect Accessories cable duct accessory
Catalog Number
083720
EAN
4015080837206
Product Length/Depth
20 mm
Product Height
19 mm
Product Width
59 mm
Product Weight
0.004 kg
Compliances
RoHS conform

Product specifications

Type
General switchboard accessory
Features
Halogen free
Adjustable to duct width
Current leak stable
Fixing interval
300 mm
Accessory/spare part type
Fixing brackets
Cable management
For cable duct width
60 mm
For cable duct height
60 mm

Export product specification