Download document () of 20
We make what matters work*

083929

Eaton Moeller® series T0 Star-delta switch, 20 A, rear mounting, 4 contact units, Contacts: 8, 60 °, maintained, 0 (Off) position, 0-Y-D, Design number 8410

General specifications

Product Name
Eaton Moeller® series T0 Star-delta switch
Catalog Number
083929
EAN
4015080839293
Product Length/Depth
147 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.187 kg
Certifications
CE
CSA File No.: 012528
UL Category Control No.: NLRV
CSA-C22.2 No. 60947-4-1-14
CSA-C22.2 No. 94
IEC/EN 60947
VDE 0660
IEC/EN 60204
UL
UL 60947-4-1
CSA
UL File No.: E36332
CSA Class No.: 3211-05
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification