Download document () of 20
We make what matters work*

084350

Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar terminal, 1600A, for copper band, PEN

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
084350
EAN
4015080843504
Product Length/Depth
40 mm
Product Height
30 mm
Product Width
40 mm
Product Weight
0.301 kg
Compliances
RoHS conform

Product specifications

Used with
Cu 1 x (30 mm x 10 mm) busbars
Ci insulated enclosure
Prepared enclosures
Accessory for busbar enclosures
Special features
For protective or neutral conductor PE, N, PEN
Type
  • Accessory for busbar enclosures
  • Ci insulated enclosure
  • Prepared enclosures
Accessory/spare part type
Busbar terminals
Width clamp
17 mm
Busbar thickness - max
10 mm
Busbar thickness - min
10 mm
Busbar width - max
60 mm
Busbar width - min
30 mm
Conductor cross section - max
1000 mm²
Rated operational current (Ie) - max
1600 A
Functions
Connection for flat cable and cu bar
Suitable for
Flat rail
Strip conductor connection
Rated operational current
1600 A
Terminal capacity (flat strip)
50 mm x 12 mm

Export product specification