Download document () of 20
We make what matters work*

084369

Eaton Moeller® series TM Changeover switch, 10 A, flush mounting, 2 contact units, Contacts: 4, 60 °, maintained, 1-2, Design number 8221

General specifications

Product Name
Eaton Moeller® series TM Changeover switch
Catalog Number
084369
EAN
4015080843696
Product Length/Depth
74 mm
Product Height
30 mm
Product Width
40 mm
Product Weight
0.04 kg
Certifications
CSA-C22.2 No. 94
UL File No.: E36332
CE
IEC/EN 60947
VDE 0660
Certified by UL for use in Canada
UL
CSA-C22.2 No. 14-05
IEC/EN 60947-3
UL Category Control No.: NLRV
UL 508
CSA
UL report applies to both US and Canada
IEC/EN 60947-5-1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.