Download document () of 20
We make what matters work*

085593

Eaton Moeller® series T3 Step switch, 32 A, flush mounting, 2 contact units, Contacts: 4, 90 °, maintained, 0 (Off) position, 0-1-1+2-2, Design number 15114

General specifications

Product Name
Eaton Moeller® series T3 Step switch
Catalog Number
085593
EAN
4015080855934
Product Length/Depth
91 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.172 kg
Certifications
CSA
CSA Class No.: 3211-05
CSA File No.: 012528
CSA-C22.2 No. 94
IEC/EN 60204
CE
UL 60947-4-1
IEC/EN 60947-3
IEC/EN 60947
CSA-C22.2 No. 60947-4-1-14
UL File No.: E36332
UL Category Control No.: NLRV
VDE 0660
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification