Download document () of 20

086320

Eaton Moeller® series T0 Step switch, 20 A, flush mounting, 1 contact unit, Contacts: 2, 90 °, maintained, 0 (Off) position, 0-1-1+2-2, Design number 15113

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
086320
EAN
4015080863205
Product Length/Depth
76 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.083 kg
Certifications
CSA-C22.2 No. 94
UL 60947-4-1
UL
IEC/EN 60947-3
UL File No.: E36332
UL Category Control No.: NLRV
CSA-C22.2 No. 60947-4-1-14
VDE 0660
CSA File No.: 012528
IEC/EN 60204
CE
CSA
CSA Class No.: 3211-05
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification