Download document () of 20
We make what matters work*

086731

Eaton xEnergy Safety Ci LV systems LV switchgear. Connection clip, transport split, mounting frame, CI distribution board

General specifications

Product Name
Eaton xEnergy Safety Ci mounting profile fixing element
Catalog Number
086731
EAN
4015080867319
Product Length/Depth
50 mm
Product Height
3 mm
Product Width
50 mm
Product Weight
0.084 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Used with
For the connection of distribution boards (and with transport splits)
Accessory
Ci insulated enclosure
Distribution board assembly
Special features
  • In the plinth, 1 off for plinth heights ≦ 50 cm
  • 2 off for plinth heights 75 cm
Type
  • Accessory
  • Ci insulated enclosure
  • Distribution board assembly
Accessory/spare part type
Other
Strap
Accessory
Material
Stainless steel
Functions
Distribution board assembly

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.