Download document () of 20
We make what matters work*

087793

Eaton Moeller® series MCS Pressure switch, 2W gold-plated, 15bar

General specifications

Product Name
Eaton Moeller® series MCS Pressure switch
Catalog Number
087793
EAN
4015080877936
Product Length/Depth
111 mm
Product Height
66 mm
Product Width
96 mm
Product Weight
0.383 kg
Certifications
IEC/EN 60947-5-1
Catalog Notes
  • Note on use: This product complies with Low-Voltage Directive 2014/35/EC and EMC Directive 2014/30/EC and meets the requirements in EN 60947-5-1. This product does not meet the rail industry's standard requirements. Accordingly, the user must review it separately for the specific application at hand.
  • If required: pressure pipe flange R ½”

Product specifications

Suitable as
2-point controller
Guard
Features
Variable switching differential
Thread size
1/2 inch
1/4 inch
Electric connection type
Screw connection
Operating frequency
1500 Operations/h
Pollution degree
3
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Bursting pressure
90 bar
Engaging pressure - max
10.4 bar
Engaging pressure - min
0 bar
Medium temperature - max
80 °C
Medium temperature - min
25 °C
Number of auxiliary contacts (change-over contacts)
2
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Degree of protection
IP65
NEMA Other
Rated impulse withstand voltage (Uimp)
1500 V AC
Environmental conditions
Compliant to 2014/35/EC, 2014/30/EC and EN 60947-5-1. Accordingly, the user must review it separately for the specific application at hand.
Connection
Inner thread gas cylindrical (BSPP)
Mounting position
Vertical and 90° in all directions
Connection type
Tunnel terminal
Overvoltage category
III
Lifespan, electrical
1,000,000 Operations
Number of contacts (normally closed) as main contact
0
Number of main contacts (normally open contact)
0
Operating pressure - max
15000 hPa
Rated frequency - max
50 Hz
Rated insulation voltage (Ui)
125 V
Rated operational voltage (Ue) at DC - max
110 V
Rated operational voltage (Ue) at DC - min
0 V
Switch off pressure - max
11 bar
Switch off pressure - min
0 bar
Test pressure
32 bar
Product category
Pressure switches
Screw size
M2.6, Terminal screw
Rated operational current (Ie)
1 A at DC-13, 24 V
2 A at AC-15, 230 V, 50/60Hz
0.25 A at DC-13, 110 V
Shock resistance
10 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
Short-circuit protection rating
Max. 2 A gG/gL, Fuse, Contacts
Terminal capacity (solid)
1 x (0.75 - 2.5) mm²
2 x (0.75 - 1.5) mm²
Terminal capacity (flexible with ferrule)
1 x (0.5 - 1.5) mm², ferrules to DIN 46228
Tightening torque
0.4 Nm, Screw terminals
Vibration resistance
36 Hz, Amplitude 1 mm, (IEC/EN 60068-2-6)

Export product specification