Knowledge Search
Download document () of 20
We make what matters work*

088104

Eaton Moeller® series L-PKZ0 Indicator light, red, 400V neon lamp, +type

General specifications

Product Name
Eaton Moeller® series L-PKZ0 Accessory Indicator light
Catalog Number
088104
EAN
4015080881049
Product Length/Depth
50 mm
Product Height
17 mm
Product Width
17 mm
Product Weight
0.01 kg
Compliances
CE

Features & Functions

Bezel color
Other
Bezel material
Plastic
Color
Red
Fitted with:
Light source
Lens color
Red

General

Opening diameter
16 mm
Voltage type
AC/DC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Electrical rating

Rated control supply voltage
230 - 400 V (Us)
Rated operational voltage (Ue) - min
230 V
Rated operational voltage (Ue) - max
400 V
Rated operational voltage (Ue) at AC - min
230 V
Rated operational voltage (Ue) at AC - max
400 V

Design verification

Static heat dissipation, non-current-dependent Pvs
0.46 W

Export product specification