Download document () of 20
We make what matters work*

088709

Eaton Moeller® series T0 On-Off switch, T0, 20 A, flush mounting, 1 contact unit(s), 2 pole, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
088709
EAN
4015080887096
Product Length/Depth
76 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.083 kg
Certifications
IEC/EN 60947-3
IEC/EN 60947
UL 60947-4-1
UL Category Control No.: NLRV
CSA-C22.2 No. 94
UL
CSA File No.: 012528
CSA-C22.2 No. 60947-4-1-14
UL File No.: E36332
IEC/EN 60204
VDE 0660
CSA
CSA Class No.: 3211-05
CE
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification