Download document () of 20
We make what matters work*

089085

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Connection terminal, 250A, 1p, flat/round

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
089085
EAN
4015080890850
Product Length/Depth
105 mm
Product Height
115 mm
Product Width
37 mm
Product Weight
0.653 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory panel building
General switchboard accessory
Special features
  • Conversion kits for strip terminal in cable connection available separately
  • Terminal covers available separately
  • Including labels for terminal marking U, V, W - X, Y, Z - L1, L2, L3 - T1, T2, T3 - PE, N, PEN, protective earth (ground) symbol
  • Relationship of rated operational current →terminal capacity to IEC/EN 60439, VDE 0660 Part 500 or EN 50021
  • Outer terminal for round or sectoral conductor, other side for Cu strip
Type
  • Accessory panel building
  • General switchboard accessory
Features
Contact safe
Accessory/spare part type
Terminations
Terminals, 160 – 1000 A
Connection type
Clamp
Screwing
Number of poles
Single-pole
Rated operation current (Ie)
250 A
Mounting method
Screw
Suitable for
Useful for stranded conductors
Terminal capacity (copper band)
1 segment of 16 mm x 0.8 mm (4x) - 2 segments of 16 mm x 0.8 mm (6x) for flat strip
Nominal current
250 A
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
2
Number of connections (Greater Than 250 kcmil)
0
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
0
Number of connections (25 mm squared)
0
Number of connections (250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
2
Rated insulation voltage (Ui)
1000 VAC
Number of outputs
2
Terminal capacity (aluminum cable)
35 mm² - 50 mm² (2x)
50 mm² - 120 mm² (1x)
Terminal capacity (conductor)
18 mm x 4 mm
Terminal capacity (copper/aluminum cable)
35 mm² - 150 mm² (1x)
16 mm² - 70 mm² (2x)
Conductor cross section, input - max
150 mm²
Conductor cross section, output - min
16 mm²
Conductor cross section, input - min
16 mm²
Conductor cross section, input AWG - min
0 mm²
Conductor cross section, input AWG - max
0 mm²
Conductor cross section, output - max
150 mm²
Conductor cross section, output AWG - max
0 mm²
Conductor cross section, output AWG - min
0 mm²
Number of inputs
1

Export product specification