Download document () of 20
We make what matters work*
To be discontinued

090226

Eaton Moeller® series RMQ16 Illuminated pushbutton actuator, white, momentary, +filament lamp 24V Q25LT-WS/WB

General specifications

Product Name
Eaton Moeller® series RMQ16 Illuminated pushbutton actuator
Catalog Number
090226
EAN
4015080902263
Product Length/Depth
59 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
0.011 kg
Certifications
CSA Class No.: 3211-03
IEC/EN 60947-5
CSA
IEC/EN 60947
CSA-C22.2 No. 14-05
CE
UL 508
UL Category Control No.: NKCR
CSA File No.: 46552
UL File No.: E29184
UL

Product specifications

Type
Illuminated pushbutton actuator
Actuator color
White
Actuator function
Momentary
Spring-return
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Filament bulb (24 V)
Operating frequency
3600 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Actuating force
4 N
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of command positions
1
Opening diameter
16 mm
Opening height
0 mm
Rated insulation voltage (Ui)
250 V
Rated operational current for specified heat dissipation (In)
0 A
Rated operational voltage (Ue) at AC - max
24 V
Rated impulse withstand voltage (Uimp)
800 V AC
Bezel color
Black
Shock resistance
40 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Bezel material
Plastic
Design
Flat
Mounting position
As required
Terminal size
2.8 x 0.8 mm to DIN 46244, Blade terminal
2.8 x 0.8 mm to DIN 46247 and IEC 60760, Fast-on connectors
Overvoltage category
III
Control circuit reliability
1 failure per 10,000,000 switching operations (Statistically determined, at 24 V DC/5 mA)
1 failure per 5,000,000 switching operations (statistically determined, at 5 V DC/1 mA)
Degree of protection
IP65
NEMA 1
Degree of protection (front side)
IP65
NEMA 1
Inscription
Blank
Front element type
Flat
Lens type
Square
Lifespan, mechanical
3,000,000 Operations
Static heat dissipation, non-current-dependent Pvs
1 W
Width opening
0 mm
Product category
RMQ16
Size
Front dimensions: 25 x 25 mm
Suitable for
Illumination

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.