Download document () of 20
We make what matters work*

090928

Eaton Distribution parts, Fuse cover for S 27-1/c

General specifications

Product Name
Eaton Distribution parts
Catalog Number
090928
EAN
4015080909286
Product Length/Depth
17 mm
Product Height
60 mm
Product Width
44 mm
Product Weight
0.016 kg
Compliances
RoHS conform

Product specifications

Used with
S…-1/…
Cover for 1 pole fuse base
Fuse bases
Accessory
Number of poles
Single-pole
Frame
Other
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Functions
Accessory
Type
  • Accessory
  • Cover for 1 pole fuse base
  • Fuse bases
Special features
Standard front dimension 45 mm

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.