Download document () of 20
We make what matters work*

091057

Eaton Moeller series T0 Step switch, 20 A, Rear mounting, 3 contact unit(s), Contacts: 5, Maintained, 0-5, Design: 8243

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
091057
EAN
4015080910572
Product Length/Depth
137 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.163 kg
Certifications
UL Category Control No.: NLRV
VDE 0660
UL
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
CSA File No.: 012528
IEC/EN 60947-3
CE
IEC/EN 60204
CSA
IEC/EN 60947
UL File No.: E36332
UL 60947-4-1
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification