Download document () of 20
We make what matters work*

091114

Eaton Moeller® series Mounting kit, REG, for cam switches T0

General specifications

Product Name
Eaton Moeller® series Accessory Distributor mounting kit
Catalog Number
091114
EAN
4015080911142
Product Length/Depth
45 mm
Product Height
28 mm
Product Width
54 mm
Product Weight
0.017 kg
Certifications
UL/CSA certification not required
Catalog Notes
Use the basic switch's front plate.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.