Download document () of 20
We make what matters work*

091217

Eaton Moeller® series T5B Main switch, T5B, 63 A, rear mounting, 8 contact unit(s), 16-pole, STOP function, With black rotary handle and locking ring

General specifications

Product Name
Eaton Moeller® series T5B Main switch
Catalog Number
091217
EAN
4015080912170
Product Length/Depth
254 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
1.335 kg
Certifications
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
VDE 0660
UL Category Control No.: NLRV
CSA Class No.: 3211-05
UL File No.: E36332
IEC/EN 60204
UL
CE
IEC/EN 60947
UL 60947-4-1
CSA
CSA File No.: 012528
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification