Download document () of 20
We make what matters work*

091218

Eaton Moeller® series T5B Main switch, T5B, 63 A, rear mounting, 8 contact unit(s), 16-pole, Emergency switching off function, With red rotary handle and yellow locking ring

General specifications

Product Name
Eaton Moeller® series T5B Main switch
Catalog Number
091218
EAN
4015080912187
Product Length/Depth
254 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
1.335 kg
Certifications
UL 60947-4-1
VDE 0660
CSA-C22.2 No. 94
IEC/EN 60947
UL
CSA Class No.: 3211-05
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
CSA
UL File No.: E36332
CE
UL Category Control No.: NLRV
CSA File No.: 012528
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification