Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar terminal, for 1x30x10 Cu bar
| Product Name |
Eaton xEnergy Safety Ci busbar enclosure accessory
|
| Catalog Number |
091469
|
| EAN |
4015080914693
|
| Product Length/Depth |
85 mm
|
| Product Height |
40 mm
|
| Product Width |
90 mm
|
| Product Weight |
0.301 kg
|
| Compliances |
RoHS conform
|
| Used with |
Cu 2 x (40 mm x 10 mm) busbars
Cu 2 x (30 mm x 10 mm) busbars Ci insulated enclosure Accessory for busbar enclosures Prepared enclosures |
| Special features |
In conjunction with K20X5, K20X10, K20X15 busbar terminals
|
| Type |
|
| Accessory/spare part type |
Busbar terminals
|
| Width clamp |
30 mm
|
| Busbar thickness - max |
10 mm
|
| Busbar thickness - min |
10 mm
|
| Busbar width - max |
40 mm
|
| Busbar width - min |
30 mm
|
| Conductor cross section - max |
231 mm²
|
| Rated operational current (Ie) - max |
1600 A
|
| Functions |
Connection for flat cable and cu bar
|
| Rated operation current (Ie) |
630 A
100 A |
| Suitable for |
Flat rail
Strip conductor connection |
| Rated operational current |
1600 A
|
| Terminal capacity (flat strip) |
9 mm x 0.8 mm (3x) - 21 mm x 1 mm (6x)
|