Download document () of 20
We make what matters work*

091476

Eaton xEnergy Safety Ci LV systems LV switchgear. Foot prop for cable compartment cladding

General specifications

Product Name
Eaton xEnergy Safety Ci cable compartment accessory
Catalog Number
091476
EAN
4015080914761
Product Length/Depth
40 mm
Product Height
20 mm
Product Width
10 mm
Product Weight
0.031 kg
Compliances
RoHS conform

Product specifications

Used with
Between the externally fitted FHF-ID feet
Accessory
Ci insulated enclosure
Distribution board assembly
Special features
  • 1 off per section width
  • Between the externally fitted FHF-ID feet
Type
  • Accessory
  • Ci insulated enclosure
  • Distribution board assembly
Accessory/spare part type
Other
Foot prop
Accessory
Material
Plastic
Suitable for
Supporting the front plate (bottom)
Functions
Supports for the front plate (bottom)
Distribution board assembly

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.