Eaton xEnergy Safety Ci LV systems LV switchgear. Pre-drilled mounting plate, CI23-enclosure, L1
| Product Name |
Eaton xEnergy Safety Ci mounting plate metal pre-drilled
|
| Catalog Number |
091487
|
| EAN |
4015080914877
|
| Product Length/Depth |
3 mm
|
| Product Height |
162 mm
|
| Product Width |
225 mm
|
| Product Weight |
0.67 kg
|
| Compliances |
RoHS conform
|
| Used with |
Accessory for mounting systems
Mounting system Basic enclosure CI insulated enclosure |
| Special features |
|
| Type |
|
| Features |
Perforated
|
| Accessory/spare part type |
Pre-drilled mounting plates
|
| Unit type |
Modular system
|
| Surface protection |
Zinc coating
|
| Material |
Galvanized steel, 3 mm thick
Steel |
| Housing material |
Galvanized steel, 3 mm thick
|
| Holes drilled for devices |
K50/1
|