Download document () of 20
We make what matters work*

091688

Eaton Moeller® series T5B Multi-speed switch, 63 A, flush mounting, 6 contact units, Contacts: 12, 60 °, maintained, 0 (Off) position, 0-1-2-3, Design number 8601

General specifications

Product Name
Eaton Moeller® series T5B Multi-speed switch
Catalog Number
091688
EAN
4015080916888
Product Length/Depth
174 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.995 kg
Certifications
UL File No.: E36332
VDE 0660
IEC/EN 60947-3
CSA
CSA Class No.: 3211-07
CE
CSA-C22.2 No. 60947-4-1-14
CSA-C22.2 No. 94
IEC/EN 60204
IEC/EN 60947
UL Category Control No.: NLRV
CSA File No.: 012528
UL
UL 60947-4-1
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification