Download document () of 20
We make what matters work*

091726

Eaton Moeller® series T5B On-Off switch, T5B, 63 A, flush mounting, 6 contact unit(s), 12-pole, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T5B On-off switch
Catalog Number
091726
EAN
4015080917267
Product Length/Depth
174 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.995 kg
Certifications
UL 60947-4-1
VDE 0660
CSA
CSA-C22.2 No. 94
CSA File No.: 012528
IEC/EN 60947
UL Category Control No.: NLRV
CSA Class No.: 3211-07
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947-3
UL File No.: E36332
CE
UL
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification