Download document () of 20
We make what matters work*

091818

Eaton Moeller® series T5B Main switch, T5B, 63 A, rear mounting, 6 contact unit(s), 9-pole, 2 N/O, 1 N/C, STOP function, With black rotary handle and locking ring

General specifications

Product Name
Eaton Moeller® series T5B Main switch
Catalog Number
091818
EAN
4015080918189
Product Length/Depth
221 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
1.065 kg
Certifications
IEC/EN 60947
IEC/EN 60204
CSA
CSA-C22.2 No. 60947-4-1-14
VDE 0660
CSA Class No.: 3211-05
CE
CSA-C22.2 No. 94
CSA File No.: 012528
IEC/EN 60947-3
UL 60947-4-1
UL
UL Category Control No.: NLRV
UL File No.: E36332
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification