Download document () of 20
We make what matters work*

091845

Eaton Moeller® series T5B Multi-speed switch, 63 A, rear mounting, 6 contact units, Contacts: 11, 60 °, maintained, 0 (Off) position, 0-Y-D-2, Design no. 103

General specifications

Product Name
Eaton Moeller® series T5B Multi-speed switch
Catalog Number
091845
EAN
4015080918455
Product Length/Depth
215 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
1.039 kg
Certifications
UL
VDE 0660
CSA
IEC/EN 60947-3
UL File No.: E36332
IEC/EN 60204
CSA-C22.2 No. 94
CSA File No.: 012528
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
UL 60947-4-1
CE
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification