Download document () of 20
We make what matters work*

091847

Eaton Moeller® series T5B Multi-speed switches, T5B, 63 A, flush mounting, 6 contact unit(s), Contacts: 11, 60 °, maintained, With 0 (Off) position, 0-Y-D-2, Design number 103

General specifications

Product Name
Eaton Moeller® series T5B Multi-speed switch
Catalog Number
091847
EAN
4015080918479
Product Length/Depth
174 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.995 kg
Certifications
VDE 0660
IEC/EN 60204
IEC/EN 60947
CSA
UL 60947-4-1
CSA-C22.2 No. 60947-4-1-14
CSA-C22.2 No. 94
CSA Class No.: 3211-07
UL Category Control No.: NLRV
UL File No.: E36332
CE
CSA File No.: 012528
IEC/EN 60947-3
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification