Download document () of 20
We make what matters work*

091983

Eaton Moeller series T5B Step switch, 63 A, Flush mounting, 5 contact unit(s), Contacts: 9, Maintained, 0-3, Design: 15144

General specifications

Product Name
Eaton Moeller® series T5B Step switch
Catalog Number
091983
EAN
4015080919834
Product Length/Depth
157 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.86 kg
Certifications
IEC/EN 60947
CSA-C22.2 No. 94
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60204
UL 60947-4-1
CE
UL Category Control No.: NLRV
CSA
VDE 0660
CSA Class No.: 3211-07
UL File No.: E36332
CSA File No.: 012528
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification