Download document () of 20
We make what matters work*

092055

Eaton Moeller® series T5B Main switch, T5B, 63 A, rear mounting, 4 contact unit(s), 8-pole, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series T5B Main switch
Catalog Number
092055
EAN
4015080920557
Product Length/Depth
188 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.795 kg
Certifications
UL 60947-4-1
CSA-C22.2 No. 94
CSA File No.: 012528
UL
CSA Class No.: 3211-05
UL Category Control No.: NLRV
VDE 0660
IEC/EN 60947
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947-3
CSA
CE
IEC/EN 60204
UL File No.: E36332
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification