Download document () of 20
We make what matters work*

092062

Eaton Moeller® series T5B Main switch, T5B, 63 A, flush mounting, 4 contact unit(s), 8-pole, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series T5B Main switch
Catalog Number
092062
EAN
4015080920625
Product Length/Depth
173 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.951 kg
Certifications
UL Category Control No.: NLRV
CSA
IEC/EN 60204
IEC/EN 60947
CSA File No.: 012528
IEC/EN 60947-3
CSA Class No.: 3211-05
UL
UL File No.: E36332
VDE 0660
CSA-C22.2 No. 94
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
CE
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification