Download document () of 20
We make what matters work*

092081

Eaton Moeller® series T5B Changeover switch, 63 A, rear mounting, 4 contact units, Contacts: 8, 90 °, maintained, 0 (Off) position, 1-0-2, Design number 8294

General specifications

Product Name
Eaton Moeller® series T5B Changeover switch
Catalog Number
092081
EAN
4015080920816
Product Length/Depth
182 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.769 kg
Certifications
CSA-C22.2 No. 94
IEC/EN 60204
UL File No.: E36332
CE
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947-3
CSA File No.: 012528
UL
UL Category Control No.: NLRV
VDE 0660
CSA Class No.: 3211-05
CSA
IEC/EN 60947
UL 60947-4-1
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification