Download document () of 20
We make what matters work*

092402

Eaton Moeller® series T5B Multi-speed switch, 63 A, flush mounting, 3 contact units, Contacts: 6, 90 °, maintained, 1-2, Design number 50

General specifications

Product Name
Eaton Moeller® series T5B Multi-speed switch
Catalog Number
092402
EAN
4015080924029
Product Length/Depth
124 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.59 kg
Certifications
IEC/EN 60947
CSA-C22.2 No. 60947-4-1-14
UL Category Control No.: NLRV
VDE 0660
IEC/EN 60947-3
UL 60947-4-1
CSA-C22.2 No. 94
IEC/EN 60204
CSA Class No.: 3211-07
CE
UL File No.: E36332
CSA File No.: 012528
CSA
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification