Download document () of 20
We make what matters work*

093420

Eaton Moeller® series T0 Reversing switch, 20 A, center mounting, 3 contact units, Contacts: 5, 60 °, maintained, 0 (Off) position, 1-0-2, Design number 8401

General specifications

Product Name
Eaton Moeller® series T0 Reversing switch
Catalog Number
093420
EAN
4015080934202
Product Length/Depth
115 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.153 kg
Certifications
IEC/EN 60947
UL 60947-4-1
UL
CSA Class No.: 3211-05
IEC/EN 60204
CSA-C22.2 No. 60947-4-1-14
UL File No.: E36332
CSA
CE
CSA File No.: 012528
IEC/EN 60947-3
UL Category Control No.: NLRV
VDE 0660
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification