Download document () of 20
We make what matters work*

093504

Eaton xEnergy Safety Ci LV systems LV switchgear. Panel enclosure, with gland plate and cable glands, HxWxD=375x375x225mm

General specifications

Product Name
Eaton xEnergy Safety Ci empty enclosure insulated
Catalog Number
093504
EAN
4015080935049
Product Length/Depth
225 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
3.4 kg
Compliances
IEC/EN 60439-1, VDE 0660 Part 500
RoHS conform
Certifications
EN 61439-2
EN 62208

Product specifications

Used with
The reference values indicated in the table apply to the basic elements of the distribution board. As far as devices, terminals etc. fitted into the enclosures are concerned, their own specific technical data and rated values apply.
Special features
Low-voltage fuses (IEC/EN 60269, VDE 0636) Sealable cover fasteners Sides closed, but with full area knockout Open top Fitting of cable supports in the distribution board with wedge-lock fastener Gland plate can be split, cables can be inserted from the front
Type
Basic enclosure Panel enclosure with gland plates fitted xEnergy Safety Ci
Features
UV resistance beneath protective shield
Cover with overpressure release
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Lower part: 960 °C / cover: 850 °C
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
20 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Creepage resistance
KB160, KC175 (base, to IEC 60112)
KB100, KC200 (cover, to IEC 60112)
Degree of protection
IP65 (enclosure)
IP64 (KST cable entries from above)
IP00 (cable entry open)
IP65 (KST cable entries from below)
IP65
IK10
Other
Enclosure material
Plastic
Surface protection
Other
Chemical resistance
Partly resistant to: Acids > 10 %
Not resistant to: alkalis, benzene
Resistant against: acids < 10 %, mineral oil, alcohol, gasoline, greases, salt solutions
Circuit integrity
Other
Unit type
Stand-alone device
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Built-in depth
200 mm
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
31 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
27 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
29 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
62 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
53 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
57 W
Color
Gray
Light gray (RAL 7035, base)
Transparent, smoky gray (cover)
Cover/door color
Transparent
Cover/door model
Closed
Cover/door type
Cover
None
Number of openings (flange plates)
4
Operating altitude without derating - max
2000 mm
Plate thickness (cabinet)
6 mm
Plate thickness (cover/door)
6 mm
RAL-number
7035
Surface resistance (IEC 60093)
10 TΩ
Width in number of modular spacings
15
Material
Halogen free
Glass-fibre reinforced polycarbonate (base)
Non-reinforced polycarbonate (cover)
Cable entry type
14 - 68 mm (3x)
Mounting method
Surface mounted (plaster)
Creepage and clearance distances
III/3 to IEC/EN 60439-1 (standard)
Number of rows
0
Dielectric strength
30 kV/mm
Functions
Extension possible
Temperature resistance
Temperature resistant: -40 °C - 120 °C (enclosure)
Temperature resistant: 85 °C (enclosure bolt)
Temperature resistant: 80 °C (gasket)
Flammability characteristics (UL)
V2 (cover) (UL94)
V1 (base) (UL94)
Flammability characteristics of glow rod test
VDE 0304 Part 3 level IIb, level IIb to IEC 60707
Protection class
II
Number of modules
1
Relative humidity
50 % (at 40 °C)
90 % (at 20 °C)
Internal depth
200 mm
Mean ambient operating temperature (24 hours)
35 °C
Mounting depth with mounting plate
200 mm
Nominal current
1600 A
Number of conduit inlets
100
Suitable for
Lightning protection
Outdoor use
Mounting grid
25 mm (DIN 43660)
Saline spray resistance
IEC 60068-2-11
Enclosure material quality
Other
Type of coating
Other

Export product specification