Download document () of 20
We make what matters work*

094088

Eaton Moeller series T5B Step switch, 63 A, Flush mounting, 2 contact unit(s), Contacts: 3, Maintained, 1-3, Design: 148

General specifications

Product Name
Eaton Moeller® series T5B Step switch
Catalog Number
094088
EAN
4015080940883
Product Length/Depth
108 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.457 kg
Certifications
CSA File No.: 012528
UL File No.: E36332
CSA
IEC/EN 60947-3
UL 60947-4-1
CSA Class No.: 3211-07
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
CE
IEC/EN 60204
VDE 0660
UL Category Control No.: NLRV
CSA-C22.2 No. 94
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification