Download document () of 20
We make what matters work*

094124

Eaton Moeller® series T5B Main switch, T5B, 63 A, rear mounting, 2 contact unit(s), 3 pole, Emergency switching off function, With red rotary handle and yellow locking ring

General specifications

Product Name
Eaton Moeller® series T5B Main switch
Catalog Number
094124
EAN
4015080941248
Product Length/Depth
155 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.525 kg
Certifications
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
CE
UL File No.: E36332
IEC/EN 60947
IEC/EN 60947-3
VDE 0660
CSA
CSA File No.: 012528
CSA-C22.2 No. 94
UL
UL Category Control No.: NLRV
CSA Class No.: 3211-05
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification