Download document () of 20
We make what matters work*

094273

Eaton Moeller® series T5B Main switch, T5B, 63 A, rear mounting, 1 contact unit(s), 1 pole, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series T5B Main switch
Catalog Number
094273
EAN
4015080942733
Product Length/Depth
138 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.49 kg
Certifications
CSA-C22.2 No. 94
UL File No.: E36332
IEC/EN 60947
UL
CSA-C22.2 No. 60947-4-1-14
CE
CSA
CSA File No.: 012528
IEC/EN 60204
UL Category Control No.: NLRV
IEC/EN 60947-3
VDE 0660
CSA Class No.: 3211-05
UL 60947-4-1
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification