Download document () of 20
We make what matters work*

094280

Eaton Moeller® series T5B On-Off switch, T5B, 63 A, flush mounting, 1 contact unit(s), 1 pole, Emergency switching off function, with red thumb grip and yellow front plate

General specifications

Product Name
Eaton Moeller® series T5B On-off switch
Catalog Number
094280
EAN
4015080942801
Product Length/Depth
91 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.329 kg
Certifications
CE
IEC/EN 60204
CSA-C22.2 No. 60947-4-1-14
UL
CSA
CSA Class No.: 3211-07
UL File No.: E36332
CSA File No.: 012528
IEC/EN 60947-3
UL 60947-4-1
CSA-C22.2 No. 94
VDE 0660
IEC/EN 60947
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification