Download document () of 20
We make what matters work*

094469

Eaton Moeller® series T5B Main switch, T5B, 63 A, flush mounting, 1 contact unit(s), 2 pole, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series T5B Main switch
Catalog Number
094469
EAN
4015080944690
Product Length/Depth
123 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.47 kg
Certifications
CSA-C22.2 No. 94
CSA
CE
IEC/EN 60947-3
CSA Class No.: 3211-05
UL
UL 60947-4-1
IEC/EN 60947
UL File No.: E36332
IEC/EN 60204
CSA-C22.2 No. 60947-4-1-14
VDE 0660
CSA File No.: 012528
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification