Download document () of 20
We make what matters work*

094661

Eaton Moeller® series T5 Main switch, T5, 100 A, rear mounting, 7 contact unit(s), 14-pole, STOP function, With black rotary handle and locking ring

General specifications

Product Name
Eaton Moeller® series T5 Main switch
Catalog Number
094661
EAN
4015080946618
Product Length/Depth
237 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
1.2 kg
Certifications
IEC/EN 60947
IEC/EN 60947-3
IEC/EN 60204
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification