Download document () of 20
We make what matters work*

095278

Eaton Moeller® series T5 Changeover switch, 100 A, rear mounting, 5 contact units, Contacts: 10, 60 °, maintained, 0 (Off) position, 1-0-2, Design number 8361

General specifications

Product Name
Eaton Moeller® series T5 Changeover switch
Catalog Number
095278
EAN
4015080952787
Product Length/Depth
198 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.893 kg
Certifications
VDE 0660
IEC/EN 60947
IEC/EN 60204
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification