Download document () of 20
We make what matters work*

095292

Eaton Moeller® series T5 Main switch, T5, 100 A, rear mounting, 5 contact unit(s), 9-pole, Emergency switching off function, With red rotary handle and yellow locking ring

General specifications

Product Name
Eaton Moeller® series T5 Main switch
Catalog Number
095292
EAN
4015080952923
Product Length/Depth
204 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.93 kg
Certifications
IEC/EN 60947-3
IEC/EN 60947
VDE 0660
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification