Download document () of 20
We make what matters work*

095720

Eaton Moeller® series T5 Changeover switch, 100 A, flush mounting, 4 contact units, Contacts: 8, 60 °, maintained, 0 (Off) position, 2-0-1, Design number 88

General specifications

Product Name
Eaton Moeller® series T5 Changeover switch
Catalog Number
095720
EAN
4015080957201
Product Length/Depth
141 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.725 kg
Certifications
IEC/EN 60947
IEC/EN 60204
IEC/EN 60947-3
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification