Download document () of 20
We make what matters work*

096006

Eaton Moeller series T5 Step switch, 100 A, Flush mounting, 4 contact unit(s), Contacts: 7, Maintained, 1-7, Design: 8234

General specifications

Product Name
Eaton Moeller® series T5 Step switch
Catalog Number
096006
EAN
4015080960065
Product Length/Depth
141 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.725 kg
Certifications
IEC/EN 60947
IEC/EN 60947-3
VDE 0660
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification