Download document () of 20
We make what matters work*

096008

Eaton Moeller® series T5 Changeover switch, 100 A, rear mounting, 4 contact units, Contacts: 8, 90 °, maintained, 1-2, Design number 8223

General specifications

Product Name
Eaton Moeller® series T5 Changeover switch
Catalog Number
096008
EAN
4015080960089
Product Length/Depth
182 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.778 kg
Certifications
VDE 0660
IEC/EN 60947-3
IEC/EN 60947
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification