Download document () of 20
We make what matters work*

096064

Eaton Moeller® series T5 Insulated enclosure, Star-delta switch, 100 A, rear mounting, 4 contact units, Contacts: 7, 60 °, maintained, 0 (Off) position, 0-Y-D, Design no. 24

General specifications

Product Name
Eaton Moeller® series T5 Insulated enclosure
Catalog Number
096064
EAN
4015080960645
Product Length/Depth
182 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.758 kg
Certifications
VDE 0660
IEC/EN 60204
IEC/EN 60947-3
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification