Download document () of 20
We make what matters work*

096215
AVS30PEN

Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar link, for 30x10

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
096215
EAN
4015080962151
Product Length/Depth
90 mm
Product Height
83 mm
Product Width
30 mm
Product Weight
0.44 kg
Compliances
RoHS conform

Product specifications

Used with
Copper busbars 30 x 10
One set comprises 2 link elements
Accessory for busbar enclosures
Ci insulated enclosure
Prepared enclosures
Special features
Including sealing and fixing material
Type
  • Accessory for busbar enclosures
  • Ci insulated enclosure
  • Prepared enclosures
Accessory/spare part type
Busbar coupling kits
Amperage rating
500 A
Number of poles
Single-pole
Conductor type
PE, N, PEN
Connection type
Other
Rated operation current (Ie)
500 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.