Download document () of 20
We make what matters work*

096654
T5-3-130/Z

Eaton Moeller® series T5 On-Off switch, T5, 100 A, rear mounting, 3 contact unit(s), 3 pole + N, 1 N/O, 1 N/C, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T5 On-off switch
Catalog Number
096654
EAN
4015080966548
Product Length/Depth
165 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.623 kg
Certifications
IEC/EN 60204
VDE 0660
IEC/EN 60947-3
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification