Download document () of 20
We make what matters work*

097869

Eaton xEnergy Safety Ci LV systems LV switchgear. Assembly kit, for CI enclosure L=250mm

General specifications

Product Name
Eaton xEnergy Safety Ci empty enclosure connection kit
Catalog Number
097869
EAN
4015080978695
Product Length/Depth
20 mm
Product Height
150 mm
Product Width
250 mm
Product Weight
0.04 kg
Compliances
RoHS conform

Product specifications

Used with
250 mm (enclosure dimensions)
500 mm (enclosure dimensions) (use 2 pieces)
Type
  • Accessory for enclosure assembly
  • Basic enclosure
  • CI insulated enclosure
Accessory/spare part type
Connection kits
Color
Black
Unit type
Modular system
RAL-number
0
Material
Other
Model
Other
Functions
Basic enclosure
Insulating wedge-lock fastener for connecting the enclosures with each other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.