Download document () of 20
We make what matters work*

098049

Eaton Moeller® series P1 On-Off switch, P1, 32 A, rear mounting, 3 pole, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series P1 On-off switch
Catalog Number
098049
EAN
4015080980490
Product Length/Depth
130 mm
Product Height
70 mm
Product Width
49 mm
Product Weight
0.131 kg
Certifications
CSA-C22.2 No. 60947-4-1-14
CSA Class No.: 3211-05
IEC/EN 60947-3
CSA-C22.2 No. 94
CSA File No.: 012528
UL File No.: E36332
VDE 0660
CSA
IEC/EN 60204
UL 60947-4-1
CE
IEC/EN 60947
UL
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification